This object is used to set the mode, which can be read out by Object 6061h. Two types of operating mode are used:
These operating modes are defined in the CANopen drive profile DS402. After the mode has been changed, the corresponding setpointSetpoint is the target value that an automatic control system, for example PID controller, will aim to reach must be set once more (for instance, the homing velocity in the mode homing_setpoint). If the position or jogging mode is stored, then the HomingThe Homing procedure allows, based on a position measurement, to set a position offset to the motor in order to ensure it is physically at the home position mode is set after a RESET of the drive.
|
WARNING Automatic Start
|
|
Index |
|
|
Name |
mode of operation |
|
Object code |
VAR |
|
Data type |
INTEGER8 |
|
Category |
mandatory |
|
Access |
R/W |
|
PDO mapping |
possible |
|
Value range |
-3, -2, -1, 1, 3, 4, 6, 7, 8 |
|
Default value |
— |
Supported modes (negative values are manufacturer specific modes):
|
Value (hex) |
Mode |
|
-3 |
Analog current mode |
|
-2 |
Analog velocity mode |
|
-1 |
Electronic gearing mode |
|
1 |
Profile position mode |
|
3 |
Profile velocity mode |
|
4 |
|
|
6 |
Homing mode |
|
7 |
Interpolated position mode |
|
8 |
Cyclic synchronous position mode |
|
Copyright © 2015 Kollmorgen™ |
|